Overview
Specifications
Downloads
Where to buy
Home
Products
Indoor luminaires
Trunking
Basic light-line system
CoreLine trunking gen2.5
LL240Z MB-SW 2xEP CU7 WH
Back to family
Back to Pioneers of Light
CoreLine trunking gen2.5
Philips CoreLine trunking gen2.5, Accessory
Product Description
Philips CoreLine trunking gen2.5, Accessory
Order code:
910925870167
Full order code:
872016996520100
Specifications
Expand all
General Information
Value ladder
Performance
Mechanical and Housing
Overall length
0 mm
Overall width
80 mm
Overall height
50 mm
Dimensions (Height x Width x Depth)
50 x 80 x 0 mm
Material
Steel
Ingress protection code
IP20 [Finger-protected]
Mech. impact protection code
IK02 [0.2 J standard]
Accessory color
White
Net Weight (Piece)
0.450 kg
Approval and Application
CE mark
Yes
EU RoHS compliant
Yes
Product Data
Order product name
LL240Z MB-SW 2xEP CU7 WH
Full product name
LL240Z MB-SW 2xEP CU7 WH
Full product code
872016996520100
Order code
910925870167
Material Nr. (12NC)
910925870167
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8720169965201
Numerator - Packs per outer box
1
EAN/UPC - Case
8720169965201
Product family code
LL240Z [CORELINE TRUNKING GEN2.5 ACCESSORIE]
Downloads
Leaflets
Product leaflet
Localized commercial leaflet 910925870167 en_SA
pdf 310.7 kB
Visuals
Product-Photographs-910925870167_EU
Multiple assets