Overview
Specifications
Downloads
Where to buy
Home
Products
Indoor luminaires
Trunking
Basic light-line system
CoreLine trunking gen2.5
LL240Z SW2-1250
Back to family
Back to Pioneers of Light
CoreLine trunking gen2.5
Philips CoreLine trunking gen2.5, Accessory, LL240Z | CORELINE TRUNKING GEN2.5 ACCESSORIE, Steel
Product Description
Philips CoreLine trunking gen2.5, Accessory, LL240Z | CORELINE TRUNKING GEN2.5 ACCESSORIE, Steel
Order code:
910925870161
Full order code:
872016996529499
Specifications
Expand all
General Information
Value ladder
Performance
Mechanical and Housing
Overall length
1,250 mm
Overall width
19 mm
Overall height
6 mm
Dimensions (Height x Width x Depth)
6 x 19 x 1250 mm
Material
Stainless steel
Ingress protection code
-
Mech. impact protection code
-
Accessory color
Steel
Net Weight (Piece)
0.025 kg
Approval and Application
CE mark
Yes
EU RoHS compliant
Yes
Product Data
Order product name
LL240Z SW2-1250
Full product name
LL240Z SW2-1250
Full product code
872016996529499
Order code
910925870161
Material Nr. (12NC)
910925870161
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8720169965294
Numerator - Packs per outer box
30
EAN/UPC - Case
8720169965140
Product family code
LL240Z [CORELINE TRUNKING GEN2.5 ACCESSORIE]
Downloads
Leaflets
Product leaflet
Localized commercial leaflet 910925870161 en_SA
pdf 340.8 kB
Visuals
Product-Photographs-910925870161_EU
Multiple assets