Overview
Specifications
Downloads
Where to buy
Home
Products
Indoor luminaires
Trunking
Basic light-line system
CoreLine trunking gen2.5
LL240E H4 7x2.5 WH
Back to family
Back to Pioneers of Light
CoreLine trunking gen2.5
Philips CoreLine trunking gen2.5, Accessory
Product Description
Philips CoreLine trunking gen2.5, Accessory
Order code:
910925870158
Full order code:
872016996511900
Specifications
Expand all
General Information
Value ladder
Performance
Operating and Electrical
Input Voltage
220/240 V
Line Frequency
50 to 60 Hz
Protection class IEC
Safety class I
Mechanical and Housing
Overall length
533 mm
Overall width
115 mm
Overall height
85 mm
Overall diameter
0 mm
Dimensions (Height x Width x Depth)
85 x 115 x 533 mm
Material
Steel
Ingress protection code
IP20 [Finger-protected]
Mech. impact protection code
IK02 [0.2 J standard]
Accessory color
White
Net Weight (Piece)
1.160 kg
Approval and Application
CE mark
Yes
EU RoHS compliant
Yes
Product Data
Order product name
LL240E H4 7x2.5 WH
Full product name
LL240E H4 7x2.5 WH
Full product code
872016996511900
Order code
910925870158
Material Nr. (12NC)
910925870158
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8720169965119
Numerator - Packs per outer box
1
EAN/UPC - Case
8720169965119
Product family code
LL240E [CORELINE TRUNKING GEN2.5 ELECTRICAL]
Downloads
Leaflets
Product leaflet
Localized commercial leaflet 910925870158 en_SA
pdf 333.6 kB
Visuals
Product-Photographs-910925870158_EU
Multiple assets