Philips CoreLine trunking gen2.5, 132 W, L3400 mm, 22500 lm, 4000 K, Opal, Opal, White, IP20
LL243X 240S/840 HE PSU O 5x1.5 WH
Product Description
L3400 mm, Steel, White, Traffic white (RAL9016), Power supply unit (On/Off), 22500 lm, 132 W, 170 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Opal, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole
Specifications
- Number of gear units 2 units
- Driver included Yes
- Value ladder Performance
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating -