Philips CoreLine trunking gen2.5, 24 W, L1700 mm, 4500 lm, 4000 K, DALI, Wide beam, Frosted, White, IP20

LL242X 45S/840 UE DIA WB 7x1.5 WH

Product Description

L1700 mm, Steel, White, Traffic white (RAL9016), Dali dimming Interact System ready, 4500 lm, 24 W, 188 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Frosted, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole

Order code: 910925870123
Full order code: 872016947449900

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads