Saudi Arabia - English

Philips CoreLine Projector gen2, Track-mounted, 27 W, D80 mm, 3000 lm, 4000 K, CRI>90, Wide beam, White

ST151T LED30S/940 WB WH

Product Description

Track-mounted, D80 mm, Aluminum, White, Power supply unit (On/Off), 3000 lm, 27 W, 110 lm/W, 4000 K, (0.3837, 0.3828) SDCM <4, CRI>90, Wide beam, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, 3C Track

Order code: 911401847282
Full order code: 871951452862899

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Service tag
No
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401847282 en_SA pdf 275.3 kB

Brochures

Install instructions
MI CoreLine Projector gen2 ST151T-INI Sep 2021 pdf 16.6 MB

Visuals

Product-Photographs-911401847282_EU
Multiple assets - Visuals
Product-Diagrams-911401847282_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - ST151T LED30S/940 WB WH IES
Revit file
ST151T LED30S/940 WB WH 911401847282 ZIP
Dialux
ULD File - ST151T LED30S/940 WB WH ULD
Relux
ROLF File - ST151T LED30S/940 WB WH ROLFZ
LDT
LDT File - ST151T LED30S/940 WB WH LDT

Other

Environmental product declaration
EPD Philips CoreLine Projector gen2 ST151T LED30S 940 WB WH 911401847282 pdf 624.1 kB