Saudi Arabia - English

Philips CoreLine Projector gen2, Track-mounted, 30 W, D80 mm, 3000 lm, 3000 K, CRI>90, Medium beam, White

ST151T LED30S/930 MB WH

Product Description

Track-mounted, D80 mm, Aluminum, White, Power supply unit (On/Off), 3000 lm, 30 W, 100 lm/W, 3000 K, (0.4355, 0.4045) SDCM <4, CRI>90, UGR19, Medium beam, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, 3C Track

Order code: 911401846782
Full order code: 871951452857499

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    No
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401846782 en_SA pdf 351.2 kB

Brochures

Install instructions
MI CoreLine Projector gen2 ST151T-INI Sep 2021 pdf 16.6 MB

Visuals

Product-Photographs-911401846782_EU
Multiple assets
Product-Diagrams-911401846782_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST151T LED30S/930 MB WH IES
Revit file
Revit file - 911401846782 ZIP
Dialux
ULD File - ST151T LED30S/930 MB WH ULD
Relux
ROLF File - ST151T LED30S/930 MB WH ROLFZ
LDT
LDT File - ST151T LED30S/930 MB WH LDT

Other

Environmental product declaration
EPD Philips CoreLine Projector gen2 ST151T LED30S 930 MB WH 911401846782 pdf 620.2 kB