Saudi Arabia - English

Philips CoreLine Projector gen2, Track-mounted, 27 W, D80 mm, 3000 lm, 4000 K, CRI>90, Medium beam, Black

ST151T LED30S/940 MB BK

Product Description

Track-mounted, D80 mm, Aluminum, Black, Power supply unit (On/Off), 3000 lm, 27 W, 110 lm/W, 4000 K, (0.3837, 0.3828) SDCM <4, CRI>90, Medium beam, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, 3C Track

Order code: 911401846682
Full order code: 871951452856799

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    No
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401846682 en_SA pdf 279.1 kB

Brochures

Install instructions
MI CoreLine Projector gen2 ST151T-INI Sep 2021 pdf 16.6 MB

Visuals

Product-Photographs-911401846682_EU
Multiple assets - Visuals
Product-Diagrams-911401846682_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - ST151T LED30S/940 MB BK IES
Revit file
Revit file - 911401846682 ZIP
Dialux
ULD File - ST151T LED30S/940 MB BK ULD
Relux
ROLF File - ST151T LED30S/940 MB BK ROLFZ
LDT
LDT File - ST151T LED30S/940 MB BK LDT

Other

Environmental product declaration
EPD Philips CoreLine Projector gen2 ST151T LED30S 940 MB BK 911401846682 pdf 624.3 kB