Philips CoreLine Value Highbay, 187 W, 26000 lm, 4000 K, Wide beam, IP65, IK06
BY102P LED260S/840 PSU WB
Product Description
Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Gray, Power supply unit (On/Off), 26000 lm, 187 W, 139 lm/W, 4000 K, (0.385, 0.380) SDCM<5, Wide beam, Matte, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK06 | 1 J, Safety class I, Connection unit 3-pole
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years