Philips CoreLine Highbay Gen5, 181 W, 31000 lm, 4000 K, Wide beam, IP65, IK08
BY122P G5 LED300S/840 PSU WB
Product Description
Aluminum die-cast, Grey, Power supply unit (On/Off), 31000 lm, 181 W, 171 lm/W, 4000 K, (0.385, 0.380) SDCM<5, Wide beam, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Connection unit 3-pole
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years