Pakistan - English

Philips MSR Short Arc

MSR Short Arc – for longer life

Products

MSR 700 SA 1CT/4
928170305115
MSR 1200 SA 1CT/4
928170905115
MSR 2000 SA 1CT/8
928173205114

Product family information

Description

The lamp’s short arc and compact design helps enable a compact luminaire that provides high beam intensity, while the excellent color rendition characteristics help ensure optimal colors on stage. The highly innovative P3 technology, developed by Philips, allows MSR Short Arc lamps to be used at higher temperatures in any burning position. The result? Longer lifetime, fewer early failures and a highly consistent performance throughout the lamp’s lifetime.

Benefits

  • Enables use at higher temperatures in any burning position. Longer lifetime, fewer early failures, consistent performance over time

  • High beam intensity

Features

  • Philips Pinch Protection

  • Short arc

Applications

  • Entertainment

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads