Pakistan - English

Philips Halogen Low Voltage

Halogen Low Voltage – long life, low costs

Products

Product family information

Description

The long lifetime of most of the Halogen Low Voltage lamps is further extended by the unique P3 technology developed by Philips. This allows the lamp to be used at higher temperatures, thereby extending the lamp’s lifetime, reducing early failures, and resulting in fewer maintenance man hour costs. P3 also ensures consistency of high-quality light output, and allows the lamp to be used in any burning position, which enables more compact fixture designs. In addition, the compact filament produces a clean white light and high beam intensity for true natural colors on stage and without any hotspots.

Benefits

  • Lower lamp replacement costs

  • High beam intensity

Features

  • Lifetime up to 1000 hours due to Philips Pinch Protection

  • Compact filament

Applications

  • These lamps are especially suitable for disco, moving beam, luminaires

Downloads