Pakistan - English

Signify UrbanStar

UrbanStar – combining innovative design and LED performance

New
Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product family information

Description

In residential areas, the familiar conical luminaires equipped with PL-L or HPL lamps can now be replaced by a charming design luminaire incorporating leading-edge LED technology – without losing any of the visual balance and ambiance provided by the former solution. UrbanStar delivers outstanding levels of lighting and energy performance thanks to its optimized LED engine and its application tailored optics. It has been specially designed for residential applications, and its translucent cone delivers very comfortable light.

Benefits

  • Up to 40% energy saving compared with PL-L

  • Comfortable light creates atmosphere

Features

  • Optimized optics to deliver efficient and comfortablelighting levels

  • Frosted protector

Applications

  • Residential areas

Downloads