Pakistan - English

Signify UrbanStar, Urban road & street light, 26.5 W, 3741 lm, 4000 K, CRI70, DALI, Distribution wide 50, Safety class I, IP66, SRG6-6

BDS100 LED43/740 I DW50 DGR D9 C1K

New

Product Description

Urban road & street light, Polycarbonate, Gray, Pole-mounting bracket diameter 76 mm, Power supply unit with DALI interface, 3741 lm, 26.5 W, 141 lm/W, 4000 K, (0.380, 0.390) SDCM <5, CRI70, Distribution wide 50, IP66 | Dust penetration-protected, jet-proof, IK06 | 1 J, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 2-pole, Plug-in connector 3-pole Wieland/Adels compatible and 2-pole control signal for light regulation

Order code: 912300023991
Full order code: 871869945043400

Specifications

  • Lamp family code
    LED43 [LED module 4300 lm]
  • Light source replaceable