Pakistan - English

Signify UrbanStar, Urban road & street light, 13.8 W, 1848 lm, 4000 K, CRI70, Distribution medium 50, Safety class I, IP66, SRG6-6

BDS100 LED22/740 I DM50 DGR CLO C5K

New

Product Description

Urban road & street light, Polycarbonate, Gray, Pole-mounting bracket diameter 76 mm, Power supply unit (On/Off), Constant light output, 1848 lm, 13.8 W, 134 lm/W, 4000 K, (0.380, 0.390) SDCM <5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK06 | 1 J, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 5.0 m without plug, Plug-in connector 2-pole Wieland/Adels compatible

Order code: 912300023988
Full order code: 871869945040300

Specifications

  • Lamp family code
    LED22 [LED module 2200 lm]
  • Light source replaceable