Pakistan - English

Signify TownTune Central Post-Top, Urban road & street light, 31 W, 2769 lm, 3000 K, CRI80, Distribution symmetrical 50, Safety class I, IP66, STD

BDP260 LED39-4S/830 PSU DS50 PCC DGR 76P

New

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 76 mm, Power supply unit (On/Off), 2769 lm, 31 W, 89 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Standard surge protection level, Internal connector

Order code: 912300060207
Full order code: 871951424441200

Specifications

  • Lamp family code
    LED39 [LED module 3900 lm]
  • Light source replaceable