Signify TownTune Central Post-Top, Urban road & street light, 46 W, 5254 lm, 3000 K, CRI70, Distribution symmetrical DS51, Safety class II, IP66, STD
BDP260 LED74-4S/730 PSU II DS51 62P
New
Product Description
Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit (On/Off), 5254 lm, 46 W, 114 lm/W, 3000 K, (0.434, 0.403) SDCM<5, CRI70, Distribution symmetrical DS51, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Internal connector
Specifications
- Lamp family code LED74 [LED module 7400 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years