Pakistan - English

Signify TownTune Central Post-Top, Urban road & street light, 49 W, 5680 lm, 3000 K, CRI70, Distribution symmetrical DS51, Safety class II, IP66, STD

BDP260 LED79-4S/730 PSU II DS51 62P

New

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit (On/Off), 5680 lm, 49 W, 116 lm/W, 3000 K, (0.434, 0.403) SDCM<5, CRI70, Distribution symmetrical DS51, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Internal connector

Order code: 912300024752
Full order code: 871951420730100

Specifications

  • Lamp family code
    LED79 [LED module 7900 lm]
  • Light source replaceable