Pakistan - English

Signify TownTune Central Post-Top, Urban road & street light, 59 W, 6900 lm, 4000 K, CRI70, Distribution symmetrical 50, Safety class II, IP66, STD

BDP260 LED100/740 PSR II DS50 PCC DGR 62

New

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit regulating, 6900 lm, 59 W, 117 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Internal connector

Order code: 912300024564
Full order code: 871869989449800

Specifications

  • Lamp family code
    LED100 [LED module 10000 lm]
  • Light source replaceable