Pakistan - English

Signify TownTune Central Post-Top, Urban road & street light, 44 W, 4140 lm, 3000 K, CRI80, DALI, Distribution narrow 11, Safety class II, IP66, STD

BDP260 LED59-4S/830 II DN11 62P SRB WST2

New

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit with DALI and SystemReady interface, 4140 lm, 44 W, 94 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution narrow 11, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Internal connector

Order code: 912300024444
Full order code: 871869988185600

Specifications

  • Lamp family code
    LED59 [LED module 5900 lm]
  • Light source replaceable