Pakistan - English

Signify TownTune Central Post-Top, Urban road & street light, 36 W, 3195 lm, 3000 K, CRI80, Distribution medium 10, Safety class II, IP66, STD

BDP260 LED30-4S/830 PSU II DM10 62P

New

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit (On/Off), 3195 lm, 36 W, 89 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Internal connector

Order code: 912300024441
Full order code: 871869988182500

Specifications

  • Lamp family code
    LED45 [LED Module 4500 lm]
  • Light source replaceable