Signify TownTune Central Post-Top, Urban road & street light, 25 W, 2190 lm, 3000 K, CRI80, DALI, Distribution medium 10, Safety class II, IP66, STD
BDP260 LED30-4S/830 II DM10 SRB 62P
New
Product Description
Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit with DALI and SystemReady interface, 2190 lm, 25 W, 88 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Internal connector
Specifications
- Lamp family code LED30 [LED module 3000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years