Pakistan - English

Signify TownTune Central Post-Top, Urban road & street light, 56 W, 5106 lm, 3000 K, CRI80, Distribution symmetrical 50, Safety class II, IP66, STD

BDP260 LED74-4S/830 II DS50 62P

New

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit (On/Off), 5106 lm, 56 W, 91 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Internal connector

Order code: 912300024265
Full order code: 871869986502300

Specifications

  • Lamp family code
    LED74 [LED module 7400 lm]
  • Light source replaceable