Pakistan - English

Signify TownTune Central Post-Top, Urban road & street light, 46 W, 5760 lm, 4000 K, CRI70, Distribution medium 30, Safety class I, IP66, STD

BDP260 LED79-4S/740 DM30 62P

New

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit (On/Off), 5760 lm, 46 W, 125 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 30, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Standard surge protection level, Internal connector

Order code: 912300024173
Full order code: 871869949456800

Specifications

  • Lamp family code
    LED79 [LED module 7900 lm]
  • Light source replaceable