Pakistan - English

Signify TownTune Central Post-Top, Urban road & street light, 27.5 W, 2380 lm, 3000 K, CRI80, Distribution wide 50, Safety class I, IP66, STD

BDP260 LED35-4S/830 DW50 62P

New

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit (On/Off), 2380 lm, 27.5 W, 87 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution wide 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Standard surge protection level, Internal connector

Order code: 912300024172
Full order code: 871869949455100

Specifications

  • Lamp family code
    LED35 [LED module 3500 lm]
  • Light source replaceable