Pakistan - English

Signify TownTune Central Post-Top, Urban road & street light, 9.3 W, 1078 lm, 4000 K, CRI70, DALI, Distribution wide 10, Safety class I, IP66, STD

BDP260 LED14-4S/740 DW10 CLO SRTB 76P

New

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 76 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 1078 lm, 9.3 W, 116 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Standard surge protection level, Internal connector

Order code: 912300024159
Full order code: 871869949028700

Specifications

  • Lamp family code
    LED14 [LED module 1400 lm]
  • Light source replaceable