Pakistan - English

Signify TownTune Central Post-Top, Urban road & street light, 30 W, 2546 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 50, Safety class I, IP66, STD

BDP260 LED39-4S/830 DM50 CLO DDF3 62P

New

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit with DALI interface and constant light output, Constant light output and DynaDimmer fixed presets version 3, 2546 lm, 30 W, 85 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Standard surge protection level, Internal connector

Order code: 912300024155
Full order code: 871869949024900

Specifications

  • Lamp family code
    LED39 [LED module 3900 lm]
  • Light source replaceable