Pakistan - English

Signify TownTune Central Post-Top DTD, Urban road & street light, 18.6 W, 2001 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution wide 50, Safety class I, IP66, STD

BDP263 LED30-4S/740 DW50 CLO-DDF1 62P DR

New

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit with DALI interface and constant light output, Constant light output and DynaDimmer fixed presets version 1, 2001 lm, 18.6 W, 108 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution wide 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Standard surge protection level, Internal connector

Order code: 912300024158
Full order code: 871869949027000

Specifications

  • Lamp family code
    LED30 [LED module 3000 lm]
  • Light source replaceable