Pakistan - English

Signify TownTune Central Post-Top DR, Urban road & street light, 60 W, 5520 lm, 3000 K, CRI80, DALI, Distribution symmetrical 50, Safety class I, IP66, MSP, STD

BDP261 LED79-4S/830 SR DS50 DGRMSP P7SRB

New

Product Description

Urban road & street light, Aluminum die cast, Gray, Marine salt protected coating, Post-top for diameter 62 mm, Power supply unit with DALI and SystemReady interface, 5520 lm, 60 W, 92 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Standard surge protection level, Internal connector

Order code: 912300024892
Full order code: 871951421543600

Specifications

  • Lamp family code
    LED79 [LED module 7900 lm]
  • Light source replaceable