Pakistan - English

Signify TownTune Central Post-Top DR, Urban road & street light, 22.5 W, 2555 lm, 4000 K, CRI70, Distribution medium 10, Safety class II, IP66, STD

BDP261 LED35-4S/740 II DM10 62P

New

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit (On/Off), 2555 lm, 22.5 W, 114 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Internal connector

Order code: 912300024327
Full order code: 871869987038600

Specifications

  • Lamp family code
    LED35 [LED module 3500 lm]
  • Light source replaceable