Pakistan - English

Signify TownTune Central Post-Top DR, Urban road & street light, 49.5 W, 4620 lm, 3000 K, CRI80, DALI, Distribution medium 10, Safety class II, IP66, STD

BDP261 LED69-4S/830 II DM10 CLO SRTB 62P

New

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 4620 lm, 49.5 W, 93 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Internal connector

Order code: 912300024160
Full order code: 871869949029400

Specifications

  • Lamp family code
    LED69 [LED module 6900 lm]
  • Light source replaceable