Pakistan - English

Signify TownTune CCB, Urban road & street light, 14.8 W, 1760 lm, 3000 K, CRI70, Distribution wide 50, Safety class I, IP66, SRG6-6

BDP275 LED22-4S/730 DW50 DGR D9 62P

New

Product Description

Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Anthracite, Post-top for diameter 62 mm, Power supply unit (On/Off), 1760 lm, 14.8 W, 119 lm/W, 3000 K, (0.434, 0.403) SDCM<5, CRI70, Distribution wide 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 912300060131
Full order code: 871951424210400

Specifications

  • Lamp family code
    LED22 [LED module 2200 lm]
  • Light source replaceable