Pakistan - English

Signify TownTune CCB, Urban road & street light, 22.5 W, 2835 lm, 4000 K, CRI70, Distribution medium 10, Safety class I, IP66, SRG6-6

BDP278 LED35-4S-740- DM10 DGR D9 62P

New

Product Description

Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Anthracite, Post-top for diameter 62 mm, Power supply unit (On/Off), 2835 lm, 22.5 W, 126 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 912300060082
Full order code: 871951423917300

Specifications

  • Lamp family code
    LED35 [LED module 3500 lm]
  • Light source replaceable