Pakistan - English

Signify TownTune CCB, Urban road & street light, 9.7 W, 1120 lm, 3000 K, CRI70, DALI, Distribution Extra Wide DX52, Safety class I, IP66, SRG6-6

BDP275 LED14-4S-730 DX52 CLO SRT 62P

New

Product Description

Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Anthracite, Post-top for diameter 62 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 1120 lm, 9.7 W, 116 lm/W, 3000 K, (0.434, 0.403) SDCM<5, CRI70, Distribution Extra Wide DX52, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 912300060076
Full order code: 871951423911100

Specifications

  • Lamp family code
    LED14 [LED module 1400 lm]
  • Light source replaceable