Pakistan - English

Signify TownTune Asymmetric, Urban road & street light, 73 W, 7426 lm, 3000 K, CRI80, DALI, Distribution extra wide 50, Safety class I, IP66, MSP, STD

BDP265 LED94-4S/830 SR DX50 DGRMSP P7SRB

New

Product Description

Urban road & street light, Aluminum die cast, Gray, Marine salt protected coating, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DALI and SystemReady interface, 7426 lm, 73 W, 102 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution extra wide 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Standard surge protection level, Internal connector

Order code: 912300024897
Full order code: 871951421548100

Specifications

  • Lamp family code
    LED94 [LED module 9400 lm]
  • Light source replaceable