Pakistan - English

Signify TownTune Asymmetric, Urban road & street light, 26.5 W, 2856 lm, 3000 K, CRI80, DALI, Distribution medium 10, Safety class II, IP66, MSP, STD

BDP265 LED35/830 II DM10 CLO MSP 5M

New

Product Description

Urban road & street light, Aluminum die cast, Gray, Marine salt protected coating, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DALI interface and constant light output, Constant light output, 2856 lm, 26.5 W, 108 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Standard surge protection level, Cable 5.0 m without plug, Internal connector

Order code: 912300024474
Full order code: 871869988444400

Specifications

  • Lamp family code
    LED35 [LED module 3500 lm]
  • Light source replaceable