Pakistan - English

Signify TownTune Asymmetric, Urban road & street light, 69 W, 9200 lm, 4000 K, CRI70, DALI, Distribution narrow 10, Safety class I, IP66, STD

BDP265 LED120-4S/740 DN10 CLO SRT SRB 76

New

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 76 mm adjustable, Power supply unit with DALI and SystemReady interface, Constant light output, 9200 lm, 69 W, 133 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution narrow 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Standard surge protection level, Internal connector

Order code: 912300024202
Full order code: 871869949761300

Specifications

  • Lamp family code
    LED120 [LED module 12000 lm]
  • Light source replaceable