Pakistan - English

Signify TownTune Asymmetric, Urban road & street light, 31.5 W, 3200 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 50, Safety class I, IP66, STD

BDP265 LED40-4S/830 DM50 DDF3 48-4S/60A

New

Product Description

Urban road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DALI interface, DynaDimmer with fixed presets version 3, 3200 lm, 31.5 W, 102 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Standard surge protection level, Internal connector

Order code: 912300024197
Full order code: 871869949757600

Specifications

  • Lamp family code
    LED40 [LED module 4000 lm]
  • Light source replaceable