Pakistan - English

Signify TownTune Asymmetric Lyre DTD, Urban road & street light, 55 W, 5600 lm, 3000 K, CRI80, DALI, Distribution wide 10, Safety class I, IP66, STD

BDP273 LED74-4S/830 DW10 CLO SRT SRB 62P

New

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 5600 lm, 55 W, 102 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Standard surge protection level, Internal connector

Order code: 912300024213
Full order code: 871869949772900

Specifications

  • Lamp family code
    LED74 [LED module 7400 lm]
  • Light source replaceable