Pakistan - English

Signify TownTune Asymmetric Lyre DTD, Urban road & street light, 18.8 W, 2117 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution wide 50, Safety class I, IP66, STD

BDP273 LED30-4S/740 DW50 DR-GO CLO DDF1

New

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit with DALI interface and constant light output, Constant light output and DynaDimmer fixed presets version 1, 2117 lm, 18.8 W, 113 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution wide 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Standard surge protection level, Internal connector

Order code: 912300024209
Full order code: 871869949768200

Specifications

  • Lamp family code
    LED30 [LED module 3000 lm]
  • Light source replaceable