Pakistan - English

Signify TownTune Asymmetric Lyre DTC, Urban road & street light, 60 W, 5840 lm, 3000 K, CRI80, Distribution symmetrical 50, Safety class II, IP66, STD

BDP272 LED79-4S/830 II DS50 62P

New

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit (On/Off), 5840 lm, 60 W, 97 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Standard surge protection level, Internal connector

Order code: 912300024466
Full order code: 871869988207500

Specifications

  • Lamp family code
    LED79 [LED module 7900 lm]
  • Light source replaceable