Pakistan - English

Signify TownTune Asymmetric Lyre DTC, Urban road & street light, 15.8 W, 1840 lm, 4000 K, CRI70, DALI, Distribution medium 33, Safety class II, IP66, STD

BDP272 LED24-4S/740 II DM33 CLO SRT SRB

New

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 1840 lm, 15.8 W, 116 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 33, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Standard surge protection level, Internal connector

Order code: 912300024212
Full order code: 871869949771200

Specifications

  • Lamp family code
    LED24 [LED Module 2400 lm]
  • Light source replaceable