Pakistan - English

Signify TownTune Asymmetric Lyre DR, Urban road & street light, 29 W, 3626 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution symmetrical 50, Safety class I, IP66, STD

BDP271 LED50-4S/740 DS50 CLO DDF2 62P

New

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit with DALI interface and constant light output, Constant light output and DynaDimmer fixed presets version 2, 3626 lm, 29 W, 125 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Standard surge protection level, Internal connector

Order code: 912300024207
Full order code: 871869949766800

Specifications

  • Lamp family code
    LED50 [LED module 5000 lm]
  • Light source replaceable