Pakistan - English

Signify TownTune Asymmetric DTC, Urban road & street light, 43.5 W, 4536 lm, 3000 K, CRI80, DALI, Distribution wide 50, Safety class II, IP66, STD

BDP267 LED59-4S/830 II DW50 DR CLO LS-6

New

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 76 mm adjustable, Power supply unit with DALI interface and constant light output, Constant light output, 4536 lm, 43.5 W, 104 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution wide 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Standard surge protection level, Internal connector

Order code: 912300024199
Full order code: 871869949759000

Specifications

  • Lamp family code
    LED59 [LED module 5900 lm]
  • Light source replaceable