Pakistan - English

Signify TownTune Asymmetric DR, Urban road & street light, 63 W, 8610 lm, 4000 K, CRI70, DALI, Distribution medium 10, Safety class II, IP66, STD

BDP266 LED109-4S/740 II DM10 CLO SRT SRB

New

Product Description

Urban road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DALI and SystemReady interface, Constant light output, 8610 lm, 63 W, 137 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Standard surge protection level, Internal connector

Order code: 912300024203
Full order code: 871869949762000

Specifications

  • Lamp family code
    LED109 [LED module 10900 lm]
  • Light source replaceable