Pakistan - English

Signify TownGuide Performer, Urban road & street light, 11 W, 1110 lm, 4000 K, CRI70, Distribution residential wide, Safety class II, IP66, SRG6-6

BDP103 LED15/740 II DRW PCC GR 76P

New

Product Description

Urban road & street light, Aluminum, Gray, Post-top for diameter 62 mm, Power supply unit regulating, 1110 lm, 11 W, 101 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution residential wide, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 910925866472
Full order code: 871951405905400

Specifications

  • Lamp family code
    LED15 [LED module 1500 lm]
  • Light source replaceable