Pakistan - English

Signify TownGuide Performer, Urban road & street light, 47 W, 3360 lm, 3000 K, CRI80, Distribution symmetrical, Safety class II, IP66, SRG6-6

BDP102 LED60/830 II DS PCF SI LS-6 62P

New

Product Description

Urban road & street light, Aluminum, Silver, Post-top for diameter 62 mm, Power supply unit with DynaDimmer, LumiStep dimming 6 hours, 3360 lm, 47 W, 71 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 910500991104
Full order code: 871829191043500

Specifications

  • Lamp family code
    LED60 [LED module 6000 lm]
  • Light source replaceable