Pakistan - English

Signify Jargeau LED gen3, Urban road & street light, 30.5 W, 2760 lm, 3000 K, CRI80, Distribution symmetrical 50, Safety class II, IP66

BDP651 LED40-4S/830 PSD-SR II DS50 FG BK

New

Product Description

Urban road & street light, Aluminum, Black, Post-top for diameter 60 mm, Power supply unit with DALI and SystemReady interface, 2760 lm, 30.5 W, 90 lm/W, 3000 K, (0.381, 0.379) SDCM <5, CRI80, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode

Order code: 912300060296
Full order code: 872016904737200

Specifications

  • Lamp family code
    LED40 [LED module 4000 lm]
  • Light source replaceable