Pakistan - English

Signify Jargeau LED gen3, Urban road & street light, 38 W, 3250 lm, 3000 K, CRI80, Distribution medium 50, Safety class II, IP66

BDP651 LW LED50/830 II DM50 MK-BK PCC BA

New

Product Description

Urban road & street light, Aluminum, Black, Post-top for diameter 60 mm, Power supply unit (On/Off), 3250 lm, 38 W, 86 lm/W, 3000 K, (0.381, 0.379) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Plug-in connector 2-pole Wieland/Adels compatible

Order code: 912300024425
Full order code: 871869988102300

Specifications

  • Lamp family code
    LED50 [LED module 5000 lm]
  • Light source replaceable