Pakistan - English

Signify Copenhagen City Comfort LED large, side-entry, Urban road & street light, 45 W, D460 mm; H360 mm, 5935 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Distribution wide, Safety class II, IP66, MSP, SRG6-10

BRS962 LED60/830 II MDWLOR 9005 DDF12 10

New

Product Description

side-entry, Urban road & street light, D460 mm; H360 mm, Polyethylene, Black, Jet black (RAL9005), Marine salt protected coating, Power supply unit with DynaDimmer, DynaDimmer with fixed presets version 12, 5935 lm, 45 W, 117 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 10 m without plug 2-pole, Flying leads/wires

Order code: 919008639063
Full order code: 872016977003400

Specifications

  • Lamp family code
    LED60 [LED module 6000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED system in flux
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product